Solar Pi

by magykguy721

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solar Panel - 9W
Retired PRT-13784
80.7
You save:
4.25 (5%)
1   
Cannot be ordered at this time.
Lithium Ion Battery - 6Ah
In stock PRT-13856
65 2   
SparkFun Sunny Buddy - MPPT Solar Charger
Only 6 left! PRT-12885
57.9 2   
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
39.9 2   
Cannot be ordered at this time.
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
2.25 5   
Schottky Diode
In stock COM-10926
2.5 10   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Relay SPDT Sealed
In stock COM-00100
2.1 1   
Total: 261.3