This puck is compatible with old software and future software.
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun ESP8266 Thing
WRL-13231 |
18.5 | 1 | |
RFID Reader ID-12LA (125 kHz)
SEN-11827 |
32.5 | 1 | |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
SparkFun FTDI Basic Breakout - 3.3V
DEV-09873 |
16.95 | 1 | |
Jumper Wires Premium 6" M/F Pack of 10
PRT-09140 |
4.5 | 1 | |
Lithium Ion Battery - 1Ah
PRT-13813 |
10.95 |
1
Cannot be ordered at this time. |
|
WiFi Module - ESP8266
WRL-13678 |
6.95 |
1
Cannot be ordered at this time. |
|
Total: 92.1 |