Misc items of awesomeness

by 5idget

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
29.75 5   
Cannot be ordered at this time.
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
11.9 2   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Hakko FX-901 Cordless Soldering Iron
Retired TOL-13151
24.95
You save:
10 (29%)
1   
Cannot be ordered at this time.
Diagonal Cutters
In stock TOL-08794
2.75 1   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
Modular Plastic Storage Box - Small (10 pack)
In stock TOL-11527
4.5 1   
Soldering Tip - Hakko - 3mm Bevel (T18-C3)
Retired TOL-10719
7.95 1   
Cannot be ordered at this time.
Modular Plastic Storage Box - Medium (4 pack)
22 available TOL-11528
9 2   
LED - Super Bright White (25 pack)
Out of stock COM-09850
19 2   
Cannot be ordered at this time.
Magnetic Snap 18mm
Retired DEV-08682
1.47
You save:
4.38 (75%)
3   
Cannot be ordered at this time.
Tweezers - Curved (cross-lock, ESD Safe)
In stock TOL-12572
4.5 1   
SparkFun Snappable Protoboard
In stock PRT-13268
17.9 2   
DC Barrel Jack Plug - Female
In stock PRT-13126
4.2 4   
LED Holder - 5mm (Chrome Finish)
In stock COM-11147
3.3 6   
LED - Super Bright Yellow
In stock COM-00530
6.3 6   
Total: 157.92