by Gella
Product | Subtotal | Qty | |
---|---|---|---|
Conductive Thread Bobbin - 30ft (Stainless Steel)
DEV-10867 |
27.65 | 7 | |
LilyPad Slide Switch
DEV-09350 |
28.35
You save: 1.5 (5%) |
15 | |
LilyPad Button Board
DEV-08776 |
30
You save: 1.5 (5%) |
15 | |
LilyPad LED White (5pcs)
DEV-10081 |
15.8 |
4
Cannot be ordered at this time. |
|
LilyPad Coin Cell Battery Holder - Switched - 20mm
DEV-11285 |
70.5
You save: 3.75 (5%) |
15
Cannot be ordered at this time. |
|
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
31.5 | 15 | |
Total: 203.8 |