by RBERLIA
Product | Subtotal | Qty | |
---|---|---|---|
Hook-up Wire - Brown (22 AWG)
PRT-08027 |
3.5 | 1 | |
Lithium Ion Battery - 2000mAh
PRT-08483 |
12.95 |
1
Cannot be ordered at this time. |
|
Particle Photon (Headers)
WRL-13774 |
19 |
1
Cannot be ordered at this time. |
|
SparkFun Photon Battery Shield
DEV-13626 |
9.9
You save: 6.6 (40%) |
1
Cannot be ordered at this time. |
|
SparkFun Soil Moisture Sensor
SEN-13322 |
39 | 6 | |
Temperature Sensor - Waterproof (DS18B20)
SEN-11050 |
32.85 | 3 | |
Total: 117.2 |