revs up

by Member #818919

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tool Kit - Beginner
Retired TOL-13086
69.9 2   
Cannot be ordered at this time.
Tool Kit - Screwdriver and Bit Set
Only 11 left! TOL-10865
10.95 1   
SparkFun XBee Shield
In stock WRL-12847
37 2   
AttoPilot Voltage and Current Sense Breakout - 45A
Retired SEN-10643
39.9 2   
Cannot be ordered at this time.
SparkFun Barometric Pressure Sensor Breakout - BMP180
Retired SEN-11824
9.95 1   
Cannot be ordered at this time.
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
64.5 3   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
4.2 2   
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
4.2 2   
Jumper Wires - Connected 6" (F/F, 20 pack)
Out of stock PRT-12796
4.2 2   
LED - Assorted (20 pack)
In stock COM-12062
7.9 2   
LED Rainbow Pack - 5mm PTH
Out of stock COM-12903
3.95 1   
Cannot be ordered at this time.
Total: 265.6