by Gella
Product | Subtotal | Qty | |
---|---|---|---|
USB Mini-B Cable - 6"
CAB-13243 |
2.1 | 1 | |
Alligator Test Leads - Multicolored (10 Pack)
PRT-12978 |
3.5 | 1 | |
Digital Multimeter - Basic
TOL-12966 |
16.5 | 1 | |
Wire Strippers - 30AWG (Hakko)
TOL-12630 |
9.95 |
1
Cannot be ordered at this time. |
|
Diagonal Cutters
TOL-08794 |
5.5 | 2 | |
Piezo Vibration Sensor - Large with Mass
SEN-09197 |
39 | 6 | |
LilyPad Arduino Simple Board
DEV-10274 |
117.5 |
5
Cannot be ordered at this time. |
|
LilyPad ProtoSnap Development Board
DEV-11262 |
59.95 |
1
Cannot be ordered at this time. |
|
Fiber Optic Fabric - Black (40x75 cm)
COM-12712 |
539.4 |
12
Cannot be ordered at this time. |
|
Heaterizer XL-3000 Heat Gun
TOL-10326 |
14.95 | 1 | |
LED - RGB Addressable, PTH, 5mm Clear (5 Pack)
COM-12999 |
28 | 8 | |
LED - RGB Addressable, PTH, 8mm Diffused (5 Pack)
COM-12877 |
28 | 8 | |
Heat Shrink Kit
PRT-09353 |
17.9 | 2 | |
Total: 882.25 |