IOT Workshop for STEMM

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Trimpot 10K Ohm with Knob
In stock COM-09806
12.6 12   
Mini Pushbutton Switch
In stock COM-00097
5.4 12   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Particle Photon (Headers)
Retired WRL-13774
228 12   
Cannot be ordered at this time.
Resistor 1.0M Ohm 1/6th Watt PTH - 20 pack
Retired COM-11852
0.5
You save:
0.45 (47%)
1   
Cannot be ordered at this time.
LED - RGB Diffused Common Cathode (25 pack)
Retired COM-09852
21.95 1   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
2.85 3   
Cannot be ordered at this time.
Total: 275.25