THE I NEED THIS LIST

by John Paul Senosin

Favorited Favorite 0

Im a 10 year old kid hoping to get new parts for my projects.This wishlist has the lowest price possible because if i dont reduce the parts i need, it will cost 5000+ pesos

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
2.1 1   
Jumper Wires - Connected 6" (F/F, 20 pack)
Out of stock PRT-12796
2.1 1   
Jumper - 2 Pin
In stock PRT-09044
0.45 1   
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.75 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
4.2 2   
USB Mini-B Cable - 6"
In stock CAB-13243
2.1 1   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.24
You save:
0.71 (75%)
1   
Cannot be ordered at this time.
Electret Microphone
In stock COM-08635
1.05 1   
littleBits Gizmos and Gadgets Kit
Retired KIT-13789
199.95 1   
Cannot be ordered at this time.
Total: 222.19