Order 20160711

by Member #79863

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hobby Gearmotor - 65 RPM (Right Angle, Pair)
Out of stock ROB-13258
5.5 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
104
You save:
5.5 (5%)
10   
Standard Gearmotor - 168 RPM (3-12V)
Retired ROB-12144
49.9 2   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
19.8 4   
Cannot be ordered at this time.
SparkFun Low Current Sensor Breakout - ACS712
Retired SEN-08883
35.85 3   
Cannot be ordered at this time.
Total: 215.05