ricky

by ben___

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun EL Sequencer
Retired COM-12781
40.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
SparkFun Sunny Buddy - MPPT Solar Charger
15 available PRT-12885
28.95 1   
Solar Panel - 2W
Retired PRT-13781
31.5 1   
Cannot be ordered at this time.
EL Wire - Blue 3m
Retired COM-10195
9.95 1   
Cannot be ordered at this time.
EL Panel - White (10x10cm)
Retired COM-10799
14.95 1   
Cannot be ordered at this time.
EL Wire - Blue 3m (Chasing)
Retired COM-12925
9.95 1   
Cannot be ordered at this time.
EL Wire Chasing Adapter Cable
Retired COM-12934
1.5 1   
Cannot be ordered at this time.
Total: 169.45