by M-Short
Add new parts box and new 4" jumpers. Maybe without the Redboard?
Product | Subtotal | Qty | |
---|---|---|---|
Breadboard - Mini Modular (White)
PRT-12043 |
4.5 | 1 | |
LED - Assorted (20 pack)
COM-12062 |
3.95 | 1 | |
SparkFun RedBoard - Programmed with Arduino
DEV-12757 |
19.95 |
1
Cannot be ordered at this time. |
|
SparkFun ProtoShield Kit
DEV-07914 |
9.95 |
1
Cannot be ordered at this time. |
|
Mini Power Switch - SPDT
COM-00102 |
4.8 | 3 | |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
1.65 | 3 | |
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
COM-11507 |
0.95 |
1
Cannot be ordered at this time. |
|
Trimpot 10K Ohm with Knob
COM-09806 |
3.15 | 3 | |
Total: 48.9 |