AVR BRD

by Young Maker

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
XBee Explorer Regulated
Retired WRL-09132
13.9 2   
Cannot be ordered at this time.
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
49.9 2   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Black on Green 5V
In stock LCD-00255
37 2   
JST Right Angle Connector - White
Retired PRT-08612
1.9 2   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
1.75 1   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
6 8   
ATMega328 - TQFP
Retired COM-09261
12.75 3   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
3.15 3   
Capacitor Ceramic 22pF
In stock COM-08571
1.8 6   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
1.35 3   
Resettable Fuse PTC
In stock COM-08357
4.5 3   
Trimpot 10K Ohm with Knob
In stock COM-09806
2.1 2   
DC Barrel Power Jack/Connector
In stock PRT-00119
3 2   
Voltage Regulator - 5V
In stock COM-00107
2.1 2   
LED - Basic Red 3mm
In stock COM-00533
0.9 2   
LED - Basic Green 3mm
In stock COM-09650
0.9 2   
Mini Pushbutton Switch
In stock COM-00097
0.9 2   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
6.3 3   
MiniDIN 6-Pin Connector
Retired PRT-08509
2.85 3   
Cannot be ordered at this time.
2x5 AVR ICSP Male Header
Retired PRT-00778
1.5 3   
Cannot be ordered at this time.
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.9 3   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
1 2   
Total: 158.7