Product | Subtotal | Qty | |
---|---|---|---|
Capacitor Ceramic 0.1uF
COM-08375 |
0.6 | 2 | |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
Mini Pushbutton Switch
COM-00097 |
0.9 | 2 | |
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
PRT-12693 |
1.05 | 1 | |
Voltage Regulator - 5V
COM-00107 |
1.05 | 1 | |
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 | |
Resistor 330 Ohm 1/6th Watt PTH
COM-08377 |
3 | 10 | |
Electrolytic Decoupling Capacitors - 10uF/25V
COM-00523 |
1 | 2 | |
Resistor 10k Ohm 1/6th Watt PTH
COM-08374 |
0.3 | 3 | |
LED - Basic Red 5mm
COM-09590 |
0.45 | 1 | |
DC Barrel Jack Adapter - Breadboard Compatible
PRT-10811 |
1.05 | 1 | |
Wall Adapter Power Supply - 9VDC 650mA
TOL-00298 |
5.95 |
1
Cannot be ordered at this time. |
|
10 Segment LED Bar Graph - Red
COM-09935 |
2.25 | 1 | |
Total: 29.6 |