St. Vrain LilyPad workshop

Favorited Favorite 0

Workshop for training of tech and home ec teachers in St. Vrain Valley School District.

Resulting materials will be opened and shared with SparkFun community.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
Snap Assortment - 30 pack (male and female)
Out of stock DEV-11347
9 2   
Cannot be ordered at this time.
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
7 2   
Thin Speaker
Retired COM-10722
2.85 3   
Cannot be ordered at this time.
LilyPad Arduino Simple Board
Retired DEV-10274
70.5 3   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
50.85 3   
E-Textiles Battery - 110mAh (2C Discharge)
Retired PRT-13112
22.5 3   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
4.8 3   
Total: 219