Cosas Micro

by Member #441547

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Mini Pushbutton Switch
In stock COM-00097
2.25 5   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
FTDI Cable 5V VCC-3.3V I/O
In stock DEV-09717
19.5 1   
LED - RGB Diffused Common Anode
In stock COM-10821
2.25 1   
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
SparkFun Serial Enabled 16x2 LCD - White on Black 3.3V
Retired LCD-09067
24.95 1   
Cannot be ordered at this time.
Total: 59.55