Chess set IoT

by Sarah Al-Mutlaq

Favorited Favorite 0

All the electronics you will need to build both boards.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun ESP8266 Thing - Dev Board
In stock WRL-13711
37 2   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
21 available TOL-13831
17.9 2   
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
11.9 2   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
86 4   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
7.6 8   
Cannot be ordered at this time.
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
1.8 4   
Reed Switch - Insulated
In stock COM-10601
241.92
You save:
26.88 (10%)
128   
SparkFun RGB LED Breakout - WS2812B
In stock BOB-13282
490.24
You save:
85.76 (15%)
128   
SparkFun Shift-In Breakout - SN74HC165
Retired BOB-11733
67.5
You save:
3.6 (5%)
18   
Cannot be ordered at this time.
Metal Pushbutton - Momentary (16mm, White)
In stock COM-11970
52 8   
SPDT Slide Switch
In stock COM-09609
1.9 2   
Serial Enabled 16x2 LCD - White on Black 5V
Retired LCD-09395
59.9 2   
Cannot be ordered at this time.
JST Jumper 3 Wire Assembly
In stock PRT-09915
3.2 2   
SparkFun Snappable Protoboard
In stock PRT-13268
17.9 2   
Toggle Switch
In stock COM-09276
12.6 6   
Diffused LED - Green 10mm
In stock COM-10633
2.4 4   
LED Holder - 10mm (Chrome Finish)
Retired COM-11148
2.2 4   
Cannot be ordered at this time.
Total: 1122.91