MakerSpace KeyLock

by Member #144349

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi 3
Retired DEV-13825
39.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
26 available TOL-13831
8.95 1   
Raspberry Pi - 8GB SD Card
Retired DEV-12998
11.95 1   
Cannot be ordered at this time.
Solid State Relay - 40A (3-32V DC Input)
In stock COM-13015
10.95 1   
SparkFun RFID Starter Kit
Only 4 left! KIT-13198
51.95 1   
Raspberry Pi GPIO Ribbon Cable - 40-pin, 6" (RPi 3, RPi2, B+)
In stock CAB-13028
3.5 1   
Raspberry Pi GPIO Shrouded Header - 2x20
In stock PRT-13054
1.05 1   
Pushbutton 33mm - Green
In stock COM-09179
2.1 1   
Jumper Wire - JST Black Red
In stock PRT-08670
1.05 1   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
1.05 1   
RJ45 8-Pin Connector
In stock PRT-00643
1.6 1   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
Total: 137.6