by bidontr
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Joystick Shield Kit
DEV-09760 |
5.23
You save: 4.27 (45%) |
1
Cannot be ordered at this time. |
|
ScrewShield
DEV-09282 |
19.9 |
2
Cannot be ordered at this time. |
|
SparkFun Breadboard Power Supply 5V/3.3V
PRT-00114 |
11.95 | 1 | |
Breadboard Power Supply Stick 5V/3.3V
PRT-09319 |
14.95 |
1
Cannot be ordered at this time. |
|
9V to Barrel Jack Adapter
PRT-09518 |
14 | 4 | |
Arduino and Breadboard Holder
DEV-10059 |
3.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
11 | 2 | |
SparkFun Serial Enabled 16x2 LCD - White on Black 3.3V
LCD-09067 |
24.95 |
1
Cannot be ordered at this time. |
|
Total: 105.93 |