This wish

by Member #115060

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RFM69 Breakout (434MHz)
In stock WRL-12823
13.95 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Full-Bridge Motor Driver Dual - L298N
In stock COM-09479
4.95 1   
Rover 5 Robot Platform
Retired ROB-10336
67.95 1   
Cannot be ordered at this time.
Multi-Chassis - 4WD Kit (Basic)
Retired ROB-12089
30
You save:
7.5 (20%)
1   
Cannot be ordered at this time.
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.75 1   
SparkFun Joystick Shield - Bare PCB
Retired DEV-09824
2.75
You save:
2.75 (50%)
1   
Cannot be ordered at this time.
Arduino 101
Retired DEV-13787
30 1   
Cannot be ordered at this time.
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
SparkFun Snappable Protoboard
In stock PRT-13268
8.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
14.95 1   
Lithium Ion Battery - 1Ah
Retired PRT-13813
10.95 1   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
SparkFun Transceiver Breakout - MAX3232
In stock BOB-11189
6.5 1   
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
FTDI Cable 5V VCC-3.3V I/O
In stock DEV-09717
19.5 1   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
Servo Extension Cable - Female to Female (Shrouded)
Retired ROB-08738
0.95
You save:
2 (68%)
1   
Cannot be ordered at this time.
Jumper Wires Premium 12" M/F Pack of 100
In stock PRT-09386
75 2   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
FTDI Cable 5V
In stock DEV-09718
19.5 1   
SparkFun Real Time Clock Module
Out of stock BOB-12708
17.5 1   
Hobby Motor - Gear
Out of stock ROB-11696
2.1 1   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
Big Easy Driver
In stock ROB-12859
21.5 1   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
21.9 2   
EasyDriver - Stepper Motor Driver
In stock ROB-12779
16.95 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
1.95 1   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 7 left! PRT-11026
2.45 1   
SparkFun RF Transceiver Breakout - RFM22B-S2 (434 MHz)
Retired WRL-10154
9.95 1   
Cannot be ordered at this time.
Tiny AVR Programmer
33 available PGM-11801
17.5 1   
Total: 639.6