LED light

by Member #42776

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
AVR 8 Pin 10MHz 1K 4A/D - ATtiny13
Retired COM-00211
3.9 2   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
Retired COM-10213
2.5 2   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
3.2 2   
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
LED Light Bar - Red
Retired COM-09029
5.9 2   
Cannot be ordered at this time.
Trimpot 10K
Retired COM-00104
2.85 3   
Cannot be ordered at this time.
Op-Amp (Through-Hole) - LM358
Retired COM-09456
1.9 2   
Cannot be ordered at this time.
Total: 31.25