OBD2 info for car

by Arodd2000

Favorited Favorite 0

daisy chain shift registers http://bildr.org/2011/02/74hc595/ http://www.digikey.com/product-detail/en/switchcraft-inc/EHUSBBABX/SC1837-ND/1832371 http://www.l-com.com/usb-panel-mounted-usb-20-adapters-with-shielded-housings-and-high-retention-connectors

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
OBD-II to DB9 Cable
In stock CAB-10087
10.95 1   
Hook-up Stranded Wire - Black (22 AWG)
Out of stock PRT-08867
3.5 1   
Arduino ProtoShield - Bare PCB
Retired DEV-11665
4.95 1   
Cannot be ordered at this time.
CAN-BUS Shield
In stock DEV-13262
28.95 1   
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.75 1   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
JST Jumper 3 Wire Assembly
In stock PRT-09915
3.2 2   
Arduino Stackable Header Kit
Out of stock PRT-10007
3.5 2   
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
LED Holder - 5mm (Chrome Finish)
In stock COM-11147
0.55 1   
Missile Switch Cover - Red
In stock COM-09278
4.2 2   
Toggle Switch
In stock COM-09276
4.2 2   
Serial Enabled 16x2 LCD - Black on Green 5V
Retired LCD-09393
24.95 1   
Cannot be ordered at this time.
Metal Pushbutton - Momentary (16mm, Blue)
In stock COM-11967
6.5 1   
2x5 Pin Shrouded Header
In stock PRT-08506
1.75 1   
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
Ribbon Crimp Connector - 10-pin (2x5, Female)
In stock PRT-10650
0.55 1   
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
Total: 130.7