by bri_huang
This is a bare-bones robotics platform. It does not include a chassis, but has all of the other parts needed to make a dancing robot using some cardboard, plastic, and a hot glue gun!
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun RedBot Mainboard
ROB-12097 |
36.95 | 1 | |
Hobby Gearmotor - 140 RPM (Pair)
ROB-13302 |
5.5 | 1 | |
Wheel - 65mm (Rubber Tire, Pair)
ROB-13259 |
3.5 | 1 | |
Battery Holder - 4xAA to Barrel Jack Connector
PRT-09835 |
2.75 | 1 | |
1500 mAh Alkaline Battery - AA
PRT-09100 |
2 |
4
Cannot be ordered at this time. |
|
Jumper Wire - 0.1", 3-pin, 6" (Black, Red, White)
PRT-13164 |
1.6
You save: 1.6 (50%) |
2 | |
LED - Basic Red 5mm
COM-09590 |
0.9 | 2 | |
Total: 53.2 |