sparkfun order 8/11/16
Product | Subtotal | Qty | |
---|---|---|---|
Bare Conductive - Electric Paint (50ml)
COM-10994 |
32.5 | 1 | |
Flush Cutters - Hakko
TOL-11952 |
13.9 |
2
Cannot be ordered at this time. |
|
SparkFun Third Hand Kit
TOL-11784 |
37.5 | 1 | |
Solder Tip Tinner and Cleaner
TOL-13246 |
10.95 | 1 | |
Jumper Wires Premium 6" M/M Pack of 100
PRT-10897 |
26.95 | 1 | |
Electronic Snippers
TOL-10447 |
28.06
You save: 4.94 (15%) |
2
Cannot be ordered at this time. |
|
Precision Phillips Set
TOL-00080 |
7.9 |
2
Cannot be ordered at this time. |
|
Total: 157.76 |