Raspberry Pi 3s and various Electrical components for deployment on Robotics boats
Product | Subtotal | Qty | |
---|---|---|---|
Raspberry Pi 3
DEV-13825 |
799 |
20
Cannot be ordered at this time. |
|
EL Inverter - 12v
COM-10469 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun EL Escudo Dos
COM-10878 |
29.5 |
1
Cannot be ordered at this time. |
|
EL Wire - Blue-Green 3m
COM-10199 |
39.8 |
4
Cannot be ordered at this time. |
|
AttoPilot Voltage and Current Sense Breakout - 45A
SEN-10643 |
39.9 |
2
Cannot be ordered at this time. |
|
AttoPilot Voltage and Current Sense Breakout - 90A
SEN-09028 |
39.9 |
2
Cannot be ordered at this time. |
|
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
SparkFun Discrete Semiconductor Kit
KIT-13682 |
12.95 | 1 | |
Analog to Digital Converter - MCP3002
COM-08636 |
25 | 10 | |
Jumper Wires Premium 6" M/M Pack of 100
PRT-10897 |
26.95 | 1 | |
Jumper Wires Premium 6" M/F Pack of 100
PRT-09139 |
26.95 | 1 | |
Total: 1063.85 |