Pump House Monitor

by D___Run___

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tessel 2
Retired DEV-13841
44.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 12" M/M Pack of 10
In stock PRT-09387
4.95 1   
SparkFun Atmospheric Sensor Breakout - BME280
In stock SEN-13676
21.5 1   
SparkFun Soil Moisture Sensor
In stock SEN-13322
6.5 1   
PowerSwitch Tail II
Retired COM-10747
28.95 1   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
1.6 1   
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.1 1   
Big Red Box - Enclosure
In stock PRT-11366
10.5 1   
Standoffs Plastic - (4-40; 3/4"; 10 pack)
In stock PRT-10462
4.5 1   
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
1.6 1   
Wall Adapter Power Supply - 5V DC 2A (USB Micro-B)
Retired TOL-12890
5.95 1   
Cannot be ordered at this time.
Total: 131.1