Fate6900's Wish List from Cart

by Fate6900

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
1.6 1   
Arduino 101
Retired DEV-13787
30 1   
Cannot be ordered at this time.
Basic 8x2 Character LCD - Black on Green 5V
Retired LCD-11122
9.95 1   
Cannot be ordered at this time.
Big Red Box - Enclosure
In stock PRT-11366
10.5 1   
Relay SPDT Sealed - 20A
In stock COM-10924
3.5 1   
Transistor - NPN, 60V 200mA (2N3904)
Out of stock COM-00521
0.55 1   
Total: 66.05