WERL (Web Enabled RGB Lights)

by D___Run___

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tessel 2
Retired DEV-13841
44.95 1   
Cannot be ordered at this time.
PicoBuck LED Driver
In stock COM-13705
17.5 1   
Power Supply - 12V/5V (2A)
Retired TOL-11296
9.95 1   
Cannot be ordered at this time.
LED RGB Strip - Bare (5m)
Retired COM-12022
45.48
You save:
8.02 (15%)
1   
Cannot be ordered at this time.
Total: 117.88