MESA Citizen Science

by D___Run___

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Sound Detector
In stock SEN-12642
113.5
You save:
6 (5%)
10   
SparkFun Breadboard Power Supply Stick - 5V/3.3V
In stock PRT-13032
132.5
You save:
7 (5%)
10   
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
59.5 10   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
SparkFun Photo Interrupter Breakout Board - GP1A57HRJ00F
In stock BOB-09322
15.2
You save:
0.8 (5%)
10   
Photo Interrupter - GP1A57HRJ00F
In stock SEN-09299
39.5 10   
Pulse Sensor
In stock SEN-11574
269.5 10   
SparkFun Real Time Clock Module
Out of stock BOB-12708
175 10   
SparkFun IMU Breakout - MPU-9250
Retired SEN-13762
142
You save:
7.5 (5%)
10   
Cannot be ordered at this time.
Vacuum Pump - 12V
In stock ROB-10398
189.5 10   
N-Channel MOSFET 60V 30A
Retired COM-10213
12.5 10   
Cannot be ordered at this time.
Screw Terminals 3.5mm Pitch (3-Pin)
In stock PRT-08235
10.5 10   
SparkFun Soil Moisture Sensor
In stock SEN-13322
61.8
You save:
3.2 (5%)
10   
SparkFun UV Sensor Breakout - ML8511
Retired SEN-12705
123
You save:
6.5 (5%)
10   
Cannot be ordered at this time.
SparkFun RGB Light Sensor - ISL29125
In stock SEN-12829
90.3
You save:
4.7 (5%)
10   
SST Liquid Level Sensor
Out of stock SEN-13835
269.5 10   
12V Solenoid Valve - 3/4"
In stock ROB-10456
89.5 10   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
109.5 10   
SparkFun Atmospheric Sensor Breakout - BME280
In stock SEN-13676
204.3
You save:
10.7 (5%)
10   
Total: 2124.6