Straandbeest

by Member #79863

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Breadboard - Full-Size (Bare)
In stock PRT-12615
6.5 1   
Jumper Wires Premium 6" M/M Pack of 10
Out of stock PRT-08431
4.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Micro Gearmotor - 90 RPM (6-12V)
In stock ROB-12285
27.9 2   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
Total: 80.1