General Supplies

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
FadeCandy NeoPixel Driver - USB-Controlled Dithering
Retired COM-12821
124.75 5   
Cannot be ordered at this time.
SparkFun RFID Starter Kit
In stock KIT-13198
51.95 1   
SparkFun Humidity and Temperature Sensor Breakout - Si7021
In stock SEN-13763
17.95 1   
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
SparkFun Ambient Light Sensor Breakout - TEMT6000
In stock BOB-08688
4.95 1   
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
16.5 1   
Infrared Proximity Sensor - Sharp GP2Y0A21YK
19 available SEN-00242
14.95 1   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Makey Makey Deluxe Kit
Retired WIG-11519
44.95
You save:
15 (25%)
1   
Cannot be ordered at this time.
MP3 Trigger
In stock WIG-13720
53.5 1   
SparkFun Touch Shield
Retired DEV-12013
14.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit
Out of stock PRT-10007
3.5 2   
Arduino Ethernet Shield 2
Retired DEV-11166
31.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
12.95 1   
Servo - Hitec HS-425BB (Standard Size)
Only 9 left! ROB-11883
47 2   
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
29.9 2   
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
3.2 2   
SparkFun MegaShield Kit
Retired DEV-09346
17.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit - R3
In stock PRT-11417
3.5 2   
SparkFun ProtoShield Kit
Retired DEV-07914
49.75 5   
Cannot be ordered at this time.
RFID Tag - Transparent MIFARE Classic® 1K (13.56 MHz)
In stock SEN-10128
7 2   
RFID Tag - Adhesive MIFARE Classic® 1K (13.56 MHz)
Out of stock SEN-11319
7 2   
Pro Micro - 5V/16MHz
In stock DEV-12640
78 4   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Big Red Box - Enclosure
In stock PRT-11366
10.5 1   
Arduino Project Enclosure
Retired PRT-10088
23.9 2   
Cannot be ordered at this time.
6-Pin Chassis Connector - Panel Mount (male and female)
Out of stock PRT-11475
15.8 4   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
99.75 5   
Cannot be ordered at this time.
SparkFun Power Driver Shield Kit
Retired DEV-10618
51 2   
Cannot be ordered at this time.
SparkFun Snappable Protoboard
In stock PRT-13268
17.9 2   
Screw Terminals 5mm Pitch (3-Pin)
Only 9 left! PRT-08433
4.2 4   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
4.2 4   
Big Dome Pushbutton - Red
In stock COM-09181
12.95 1   
Big Dome Pushbutton - Blue
In stock COM-11274
12.95 1   
Rocker Switch - SPST (round)
In stock COM-11138
2.2 4   
Rocker Switch - SPST (right-angle)
In stock COM-08837
2.1 2   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Total: 954