For Ivan

by Member #651276

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Leonardo with Headers
Retired DEV-11286
27.95 1   
Cannot be ordered at this time.
Diffused LED - Red 10mm
In stock COM-10632
0.6 1   
Diffused LED - Yellow 10mm
In stock COM-10634
0.6 1   
Diffused LED - Green 10mm
In stock COM-10633
0.6 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Breadboard - Full-Size (Bare)
In stock PRT-12615
6.5 1   
Mini Photocell
In stock SEN-09088
1.6 1   
SparkFun Breadboard Power Supply Stick - 5V/3.3V
In stock PRT-13032
13.95 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
In stock PRT-12693
1.05 1   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Total: 76