Acc

by Member #833726

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RFID Reader ID-12LA (125 kHz)
In stock SEN-11827
32.5 1   
RFID Tag (125kHz)
Retired COM-08310
1.95 1   
Cannot be ordered at this time.
6" Digital Calipers
In stock TOL-10997
16.5 1   
SparkFun RFID USB Reader
Only 1 left! SEN-09963
27.95 1   
Total: 78.9