Product | Subtotal | Qty | |
---|---|---|---|
Breadboard - Full-Size (Bare)
PRT-12615 |
6.5 | 1 | |
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
Servo - Generic (Sub-Micro Size)
ROB-09065 |
9.95 | 1 | |
Concave Button - Red
COM-09336 |
2.75 | 1 | |
Jumper Wires Premium 6" M/M - 20 AWG (10 Pack)
PRT-11709 |
6.5 | 1 | |
Trimpot 10K Ohm with Knob
COM-09806 |
1.05 | 1 | |
Diffused LED - Red 10mm
COM-10632 |
0.6 | 1 | |
Resistor 100 Ohm 1/4th Watt PTH - 20 pack
COM-13761 |
0.95 |
1
Cannot be ordered at this time. |
|
Total: 55.9 |