Product | Subtotal | Qty | |
---|---|---|---|
smôl RTC
SPX-19015 |
15.95 | 1 | |
smôl Dynamic NFC/RFID Tag
SPX-18991 |
9.95 | 1 | |
smôl 36mm 16-way Flexible Printed Circuit Z-shaped 18mm
CAB-18985 |
12.25 | 5 | |
smôl 36mm 16-way Flexible Printed Circuit
CAB-18731 |
9.5 |
10
Cannot be ordered at this time. |
|
smôl ZOE-M8Q
SPX-18623 |
39.95 |
1
Cannot be ordered at this time. |
|
smôl Power Board LiPo
SPX-18622 |
17.95 | 1 | |
smôl Power Board AAA
SPX-18621 |
17.95 | 1 | |
smôl Header
SPX-18620 |
5.9 | 2 | |
3 Phase Brushless Motor Driver - TMC6300
ROB-21220 |
19.95 |
1
Cannot be ordered at this time. |
|
SparkFun Pi AVR Programmer HAT
DEV-14747 |
9.98
You save: 14.97 (60%) |
1
Cannot be ordered at this time. |
|
SparkFun Snappable Protoboard
PRT-13268 |
8.95 | 1 | |
SparkFun Solder-able Breadboard - Mini
PRT-12702 |
7 | 2 | |
ProtoBoard - Square 2"
PRT-08811 |
7 | 2 | |
ProtoBoard - Square 1" Single Sided
PRT-08808 |
3.9 | 2 | |
SPI Driver Core
DEV-15456 |
24.95 |
1
Cannot be ordered at this time. |
|
I2C DRIVER
DEV-15457 |
30.95 |
1
Cannot be ordered at this time. |
|
Graphic LCD 84x48 - Nokia 5110
LCD-10168 |
17.9 |
2
Cannot be ordered at this time. |
|
Edimax Bluetooth 5.0 Nano USB Adapter (BT-8500)
WRL-17598 |
24.65
You save: 1.3 (5%) |
1
Cannot be ordered at this time. |
|
Qwiic Alphanumeric Display - Red
SPX-16427 |
6.95 |
1
Cannot be ordered at this time. |
|
Total: 291.58 |