Basic DIY Starter

by MicahWedemeyer

Favorited Favorite 0

These are a lot of basic components you just want to have on hand. In addition to this, you'll need to answer a few questions:

  • How will it be powered? USB? Barrel jack to wall plug? Battery?
  • What are the inputs? Buttons? Switches? Microphones?
  • What are the outputs? LED? Headphone jack? Speaker? POST to HTTP server?

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
3.5 1   
2x3 Pin Shrouded Header
In stock PRT-10877
1.75 1   
Ribbon Crimp Connector - 6-pin (2x3, Female)
In stock PRT-10651
0.45 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
3.5 1   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
4.5 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
12.95 1   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
14 4   
Total: 116.45