SparkFun Pong Robot

Favorited Favorite 0

Wishlist of parts used in the SparkFun Pong Blog Post

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
3.2 2   
Standoff - Metal (1", 4-40, 10 pack)
Retired PRT-10738
3.95 1   
Cannot be ordered at this time.
Ball Caster Metal - 3/8"
Retired ROB-08909
2.95 1   
Cannot be ordered at this time.
Wheel 42x19mm
Retired ROB-08899
6.95 1   
Cannot be ordered at this time.
Micro Gearmotor - 460 RPM (6-12V)
In stock ROB-12429
27.9 2   
SparkFun RedBot Sensor - Line Follower
In stock SEN-11769
21 6   
Lithium Ion Battery - 18650 Cell (2600mAh)
In stock PRT-12895
19.5 3   
Battery Holder - 1x18650 (wire leads)
In stock PRT-12899
3.45 3   
Rocker Switch - SPST (round)
In stock COM-11138
0.55 1   
SparkFun Serial Controlled Motor Driver
Retired ROB-09571
29.95 1   
Cannot be ordered at this time.
RFM69HCW Wireless Transceiver - 915MHz
In stock COM-13909
6.5 1   
Teensy 3.2
Out of stock DEV-13736
19.8 1   
Cannot be ordered at this time.
Total: 145.7