Product | Subtotal | Qty | |
---|---|---|---|
Electrolytic Decoupling Capacitors - 1000uF/25V
COM-08982 |
0.9 | 2 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
SparkFun ESP8266 Thing - Dev Board
WRL-13711 |
18.5 | 1 | |
LED RGB Strip - Addressable, Bare (1m)
COM-12025 |
79.8 |
4
Cannot be ordered at this time. |
|
SparkFun Logic Level Converter - Bi-Directional
BOB-12009 |
3.5 | 1 | |
Break Away Headers - Straight
PRT-00116 |
7 | 4 | |
Hook-up Stranded Wire - White (22 AWG)
PRT-08866 |
2.95 | 1 | |
Hook-up Wire - Black (22 AWG)
PRT-08022 |
2.95 | 1 | |
Total: 124.55 |