Chess Board with LEDs

Favorited Favorite 0

(remember, education gets a 20% education discount not shown here) = ~$72

This should only last for 2 hours (at 400mAh, 32 * 10 mAh for leds, 80mAh for board).

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Shift Register 8-Bit - SN74HC595
In stock COM-13699
9.45 9   
Particle Photon (Headers)
Retired WRL-13774
19 1   
Cannot be ordered at this time.
Diffused LED - RGB 10mm
In stock COM-11120
34.88
You save:
1.92 (5%)
32   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
1.9 2   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Jumper Wires Premium 4" M/M - 20 AWG (30 Pack)
Retired PRT-13870
1.95 1   
Cannot be ordered at this time.
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
2.1 1   
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
SparkFun Photon Battery Shield
Retired DEV-13626
9.9
You save:
6.6 (40%)
1   
Cannot be ordered at this time.
Total: 94.63