These are almost all of the parts you'd need to do every chapter in Family Projects for Smart Objects by John Keefe. See the companion website for more information.
Product | Subtotal | Qty | |
---|---|---|---|
Jumper Wires Premium 6" M/F Pack of 10
PRT-09140 |
4.5 | 1 | |
LED - Assorted 10 Red / 10 Yellow (20 pack)
COM-10049 |
0.75
You save: 1.75 (70%) |
1 | |
Resistor 1.0M Ohm 1/4 Watt PTH
COM-11853 |
0.25 | 1 | |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
Mini Photocell
SEN-09088 |
1.6 | 1 | |
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
COM-11508 |
0.95 | 1 | |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Temperature Sensor - TMP36
SEN-10988 |
1.6 | 1 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
USB Cable A to B - 6 Foot
CAB-00512 |
4.5 | 1 | |
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
0.55 | 1 | |
Soldering Iron - 30W (US, 110V)
TOL-09507 |
10.95 | 1 | |
Solder Lead Free - 100-gram Spool
TOL-09325 |
9.95 | 1 | |
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
TOL-12889 |
5.95 |
1
Cannot be ordered at this time. |
|
SparkFun WiFi Shield - ESP8266
WRL-13287 |
18.5 | 1 | |
Arduino Stackable Header Kit - R3
PRT-11417 |
1.75 | 1 | |
Force Sensitive Resistor 0.5"
SEN-09375 |
7.5 | 1 | |
Total: 106.6 |