Fall 2016 - Fallout money

by Member #846665

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi 3 Starter Kit
Retired KIT-13826
367.8 4   
Cannot be ordered at this time.
Python for Kids: A Playful Introduction to Programming
Retired BOK-11729
34.95 1   
Cannot be ordered at this time.
Super-Awesome Sylvia’s Super-Awesome Project Book
Retired BOK-13232
14.95 1   
Cannot be ordered at this time.
Sylvia's Super Awesome Kit
Retired KIT-13125
119.8 4   
Cannot be ordered at this time.
Jumper Wires - Connected 6" (M/M, 20 pack)
Out of stock PRT-12795
16.8 8   
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
16.8 8   
Jumper Wires - Connected 6" (F/F, 20 pack)
Out of stock PRT-12796
16.8 8   
PIR Motion Sensor (JST)
Out of stock SEN-13285
87.6 8   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
55 10   
Tool Kit - Beginner
Retired TOL-13086
34.95 1   
Cannot be ordered at this time.
Raspberry Pi 3
Retired DEV-13825
399.5 10   
Cannot be ordered at this time.
pi-top (Green)
Retired KIT-13896
1324.75 5   
Cannot be ordered at this time.
Raspberry Pi LCD - 7" Touchscreen
Out of stock LCD-13733
120 2   
Cannot be ordered at this time.
Robotics Shield Kit for Arduino - Parallax
Retired ROB-11494
599.8 4   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
110.4 4   
microSD Card with Adapter - 16GB (Class 10)
Retired COM-13833
99.75 5   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 2A (USB Micro-B)
Retired TOL-12890
29.75 5   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Black
In stock PRT-13102
34.75 5   
USB Cable A to B - 6 Foot
In stock CAB-00512
18 4   
Total: 3502.15