Product | Subtotal | Qty | |
---|---|---|---|
Conductive Fabric - 12"x13" Ripstop
DEV-10056 |
11.95 |
1
Cannot be ordered at this time. |
|
Conductive Yarn - 300m/100g
DEV-12806 |
19.95 |
1
Cannot be ordered at this time. |
|
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
DEV-13814 |
4.95 | 1 | |
Conductive Thread Bobbin - 30ft (Stainless Steel)
DEV-10867 |
3.95 | 1 | |
Conductive Hook & Loop Strip - 2.5 cm x 10 cm
COM-11831 |
5.95 |
1
Cannot be ordered at this time. |
|
Total: 46.75 |