rhonda owens

by Member #849612

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
19.75 5   
LilyPad LED White (5pcs)
Retired DEV-10081
7.9 2   
Cannot be ordered at this time.
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
21 6   
LilyPad LED Green (5pcs)
Retired DEV-10046
7.9 2   
Cannot be ordered at this time.
LilyPad LED Yellow (5pcs)
Retired DEV-10047
7.9 2   
Cannot be ordered at this time.
LilyPad LED Blue (5pcs)
Retired DEV-10045
19.75 5   
Cannot be ordered at this time.
LilyPad LED Pink (5pcs)
Retired DEV-10962
11.85 3   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
122
You save:
6.1 (5%)
61   
LilyPad Coin Cell Battery Holder - 20mm
Retired DEV-10730
217.16
You save:
23.79 (10%)
61   
Cannot be ordered at this time.
Total: 435.21