Product | Subtotal | Qty | |
---|---|---|---|
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
DEV-13814 |
4.95 | 1 | |
Conductive Fabric - 12"x13" MedTex180
DEV-10055 |
19.95 |
1
Cannot be ordered at this time. |
|
Conductive Fabric - 12"x13" Ripstop
DEV-10056 |
11.95 |
1
Cannot be ordered at this time. |
|
Bare Conductive - Electric Paint Pen (10ml)
COM-11521 |
12.95 |
1
Cannot be ordered at this time. |
|
Bare Conductive - Electric Paint (50ml)
COM-10994 |
32.5 | 1 | |
Conductive Fabric - 12"x13" MedTex130
DEV-10070 |
29.95 |
1
Cannot be ordered at this time. |
|
Conductive Thread Bobbin - 30ft (Stainless Steel)
DEV-10867 |
3.95 | 1 | |
ELastoLite Connector - T Juncture
COM-11921 |
2.5 |
1
Cannot be ordered at this time. |
|
ELastoLite Inverter Connector - Green (INV133)
COM-11913 |
0.1
You save: 2.85 (97%) |
1
Cannot be ordered at this time. |
|
ELastoLite Panel - 2x2 inches - Green
COM-11909 |
27.9 |
2
Cannot be ordered at this time. |
|
Needle Set
TOL-10405 |
2.1 | 1 | |
Total: 148.8 |