Tutorial Supplies (and a little extra)

by Eri(c||k)^5

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Micro Gearmotor - 460 RPM (6-12V)
In stock ROB-12429
27.9 2   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
20 available PRT-11375
22.5 1   
Solder - 1/4lb Spool (0.032") Special Blend
Only 7 left! TOL-10243
26.95 1   
Lithium Ion Battery - 1Ah
Retired PRT-13813
10.95 1   
Cannot be ordered at this time.
SparkFun Thumb Joystick Breakout
In stock BOB-09110
2.1 1   
Thumb Joystick
In stock COM-09032
4.5 1   
SparkFun RFM69 Breakout (915MHz)
In stock WRL-12775
13.95 1   
Qduino Mini - Arduino Dev Board
In stock DEV-13614
35.95 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Lithium Ion Battery - 1000mAh 7.4v
Only 1 left! PRT-11855
10.95 1   
Wheel - 65mm (Rubber Tire, Pair)
Out of stock ROB-13259
3.5 1   
Hobby Gearmotor - 140 RPM (Pair)
In stock ROB-13302
5.5 1   
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
RFM69HCW Wireless Transceiver - 915MHz
In stock COM-13909
6.5 1   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
JST Jumper 2 Wire Assembly
In stock PRT-09914
2.1 2   
Deans Connector - M/F Pair
In stock PRT-11864
1.05 1   
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
32.95 1   
Cannot be ordered at this time.
Total: 230.5