Product | Subtotal | Qty | |
---|---|---|---|
RFID Tag - ABS Token MIFARE Classic® 1K (13.56 MHz)
SEN-10127 |
7 | 2 | |
SparkFun RFID Evaluation Shield - 13.56MHz
DEV-10406 |
5.58
You save: 8.37 (60%) |
1
Cannot be ordered at this time. |
|
Keypad - 12 Button
COM-08653 |
3.95 |
1
Cannot be ordered at this time. |
|
SparkFun Inventor's Kit - V3.2
KIT-12060 |
99.95 |
1
Cannot be ordered at this time. |
|
Total: 116.48 |