Motor Parts

by Member #853059

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Stepper Motor Mount - NEMA 23 (Actobotics)
Retired ROB-12989
7.95 1   
Cannot be ordered at this time.
Stepper Motor Mount - NEMA 17 (Actobotics)
Retired ROB-12987
7.5 1   
Cannot be ordered at this time.
Small Heatsink
In stock PRT-11510
9.95 1   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
10.5 10   
Big Easy Driver
In stock ROB-12859
21.5 1   
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
Barrel Jack Power Switch - M-F (3")
In stock COM-11705
2.75 1   
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
5.95 1   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
2.1 2   
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
19.5 1   
Stepper Motor - 125 oz.in (200 steps/rev, 600mm Wire)
In stock ROB-13656
33.5 1   
Universal Mounting Hub - 5mm Aluminum
In stock ROB-10006
8.5 1   
Clamping Hub - 1/4" Bore
Retired ROB-12238
7.99 1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Female Headers
In stock PRT-00115
5.25 3   
EasyDriver - Stepper Motor Driver
In stock ROB-12779
16.95 1   
Breadboard - Full-Size (Bare)
In stock PRT-12615
13 2   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Jumper Wires Premium 4" M/M - 20 AWG (30 Pack)
Retired PRT-13870
1.95 1   
Cannot be ordered at this time.
Total: 232.39