Notre Dame IoT Community Ed

by DidymusRex

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun ESP8266 Thing - Dev Board
In stock WRL-13711
18.5 1   
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
Ultrasonic Distance Sensor - HC-SR04
Retired SEN-13959
3.95 1   
Cannot be ordered at this time.
PIR Motion Sensor (JST)
Out of stock SEN-13285
10.95 1   
Lithium Ion Battery - 110mAh
In stock PRT-13853
5.5 1   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
1.05 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 4" M/M - 20 AWG (30 Pack)
Retired PRT-13870
1.95 1   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
10.5 1   
Battery Holder 2xAA with Cover and Switch - JST Connector
In stock PRT-09925
1.6 1   
Total: 74.35