Runout

by Joe S.

Favorited Favorite 1

For bearing runout measurements, PACE OCI, RT/HAM bearings

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Ardumoto - Motor Driver Shield
25 available DEV-14129
20.95 1   
SparkFun PWM Shield
Retired DEV-10615
21.95 1   
Cannot be ordered at this time.
Rotary Encoder - 200 P/R (Quadrature)
In stock COM-10932
44.95 1   
Standard Gearmotor - 303 RPM (3-12V)
Only 1 left! ROB-12147
24.95 1   
SparkFun ProtoShield Kit
Retired DEV-07914
29.85 3   
Cannot be ordered at this time.
DC Barrel Power Jack/Connector
In stock PRT-00119
3.75 3   
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
In stock PRT-12693
3.75 5   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
4.75 5   
Arduino Stackable Header Kit
In stock PRT-10007
7.5 5   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
4.75 5   
Female Headers
Out of stock PRT-00115
7.5 5   
SparkFun Solder-able Breadboard
In stock PRT-12070
19.8 4   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
11.8 4   
Concave Button - Yellow
In stock COM-09338
7.5 3   
LED Holder - 5mm
In stock COM-11840
4 8   
Rocker Switch - Round w/ Blue LED
In stock COM-11155
4.5 3   
ProtoScrewShield
In stock DEV-09729
35.9 2   
Jumper Wire - 0.1", 4-pin, 4"
In stock PRT-10364
4.75 5   
Jumper Wire - 0.1", 3-pin, 6"
In stock PRT-10368
4.5 3   
Total: 267.4