All items listed are for a single class consisting of 6 students
Product | Subtotal | Qty | |
---|---|---|---|
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
3.3 | 6 | |
Trimpot 10K Ohm with Knob
COM-09806 |
6.3 | 6 | |
LED - RGB Clear Common Cathode
COM-00105 |
13.5 | 6 | |
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
COM-11507 |
0.95 |
1
Cannot be ordered at this time. |
|
Total: 24.05 |